目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
M3-TS1--
NIASA, S.A.
Options
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{niasa/accessories/ts1_asmtab.prj},{NB=M3-TS1--},{SIZE=M3},{B1=160},{B2=130},{D1=25},{D1TOL=+0,052/0},{D2=11},{D3=18},{D4=10},{H=5},{H1=110},{H2=20},{L1=266},{L2=236},{L3=201},{L4=166},{L5=136},{L6=241},{L7=211},{L8=176},{L9=141},{L10=111},{WEIGHT=2.5},{AP=-},{S1=23.000},{S2=20.000},{S3=38.000},{SA=115},{SR=55.000},{R=27.000},{R1=14.000},{BC=DCV025A025BL},{SS=100.000},{PPATH=ts1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
NIASA, S.A.
Description
TS1 - Pivoting supports
Bill of material
M3-TS1--
CODE
Code
M3-TS1--
M3-TS1--
SIZE
Screw jack size
M3
M3
B1
b1
160
160
mm
B2
b2
130
130
mm
D1
ØD1
25
25
mm
D1TOL
ØD1 tolerance
+0,052/0
+0,052/0
mm
D2
ØD2
11
11
mm
D3
ØD3
18
18
mm
D4
ØD4 H7
10
10
mm
H
5
5
mm
H1
h1
110
110
mm
H2
h2
20
20
mm
L1
266
266
mm
L2
236
236
mm
L3
201
201
mm
L4
166
166
mm
L5
136
136
mm
L6
241
241
mm
L7
211
211
mm
L8
176
176
mm
L9
141
141
mm
L10
111
111
mm
WEIGHT
Weight
2.5
2.5
kg
AP
Anticorrosion protection
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)