HF18L050-BMRE6C
NISSEI Corporation
for BIC
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Gearmotor
Right angle shaft (H series)
L shaft
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nissei/for_bic/induction_gear/gtr_min_ser_15w_90w/standard_gearmotor/gearmotor/right_angel_shaft_h2_series/l_shaft/h2_type_bic_mini_l_flange_asmtab.prj},{NB=HF18L050-BMRE6C},{VT=Single phase 230V,60Hz},{MCT=40W},{B=No},{RT=1/50},{RTVIS=1/50},{OSH=18},{TBT=C-BOX},{PTB=},{TOIT=C},{X=Standard},{PTB1='','Standard','XT6','T6'},{GH=MHF18L-No-BIC},{BR=-},{MOTOR=-},{ME=90M},{MF=Flange},{ST=L type},{CNSORDERNO=HF18L050-BMRE6C},{OS=18},{BW=-},{PTBDUPE1=Standard},{PPATH=../../../../../../bic_assembly/h2_type_bic_mini_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2550
HELP_VARIABLE
Company
NISSEI Corporation
Description
Flange Mount
Bill of material
HF18L050-BMRE6C
VT
Voltage
Single phase 230V,60Hz
Single phase 230V,60Hz
MCT
Motor capacity
40W
40W
W
B
Brake
-
-
RTVIS
Ratio
1/50
1/50
OSH
Output shaft
18
18
TBT
Terminal box
C-BOX
C-BOX
PTB
Position of Terminal box
Standard
T6
Standard
T6
CNSORDERNO
Order number
HF18L050-BMRE6C
HF18L050-BMRE6C