KD1,7-32.4-E
Nitrogen Springs
Nitrogen gas Cylinders
KD
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/kd/rv170_easy_manifold_asmtab.prj},{NB=KD1,7-32.4-E--(010)},{CODE=KD1,7-32.4-E},{CU=32},{L=94.0},{LMIN=62},{RC=1},{D=19},{RD=11},{P=0},{PMIN=20},{CX=0},{FIS=-},{PFIS=10},{F0=0},{F1I=0},{F1P=0},{V=8.0},{S=0.95},{MAXSPEED=1.8 },{W=0.09},{FISX='-','-','rv_nofix.jpg'},{SIZE=19},{PFISX1=1,'BOTTOM',0,'TOP'},{PFISX2=10,'-'},{V2=0.00809},{S2=0.95033},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{P2=180},{SPM=80},{E=1},{SEALEM=50GE03A},{PPATH=../serir_rv_170_320/rv170-320_asmtpl.prj},{TMIN=0},{TMAX=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Nitrogen Springs
Description
KD 1,7 EASY MANIFOLD - Miniature height, maximum force - Easy Manifold
Bill of material
KD1,7-32.4-E
CODE
-
KD1,7-32.4-E
KD1,7-32.4-E
CU
Stroke
32
32
mm
L
Total length
94.0
94.0
mm
LMIN
Minimum length
62
62
mm
RC
Reserves stroke
1
mm
D
Diameter
19
mm
RD
Diametro stelo
11
mm
P
Pressure
0
bar
PMIN
Pressure min.
20
bar
CX
Working stroke
FIS
Fixing
- ✔
-
PFIS
Position of the fixing collar
-
-
F0
Initial force
0
daN
F1I
Isothermal end force
0
daN
F1P
Polytropische Endfestigkeit
0
daN
V
Volume
8.0
8.0
cm^3
S
Surface
0.95
cm^2
MAXSPEED
Maximum speed
1.8
m/s
W
Weight
0.09
0.09
kg
TMIN
Temperatura min
0
°C
TMAX
Temperatura max
80
°C