MN12SA2W13-BA
NKK Switches
Toggle
M Series - Miniature Toggle Switches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nkkswitches/toggle/m/mn_br_asmtab.prj},{NB=MN12SA2W13-BA},{SRS=MN},{PLS=1},{CRCTS=2},{TGGLS=S},{BSHNG=A2},{CMR=W},{TRMNLS=13},{CPS=B},{CCLR=A},{WIDTH=0.512},{PPATH=mnbr_switch_asmtpl.prj},{OCHR=Download pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NKK Switches
Description
Miniature Toggles Bracket PC Mount - Series MN - Miniature Toggles
Bill of material
MN12SA2W13-BA
PN
Part Number
MN12SA2W13-BA
SRS
Series
MN
PLS
Poles
1 - SPDT
2 - DPDT
1 - SPDT
2 - DPDT
CRCTS
Circuits
2 - ON/NONE/ON
3 - ON/OFF/ON
5 - ON/NONE/(ON)
8 - (ON)/OFF/(ON)
4 - ON/ON/ON
2 - ON/NONE/ON
3 - ON/OFF/ON
5 - ON/NONE/(ON)
8 - (ON)/OFF/(ON)
4 - ON/ON/ON
TGGLS
Toggle Options
S - .415" (10.5mm) Bat
S3 - .256" (6.5mm) Bat
E - .450" (11.4mm) Flatted
L - .201" (5.1mm) Dia. Locking Lever
S - .415" (10.5mm) Bat
S3 - .256" (6.5mm) Bat
E - .450" (11.4mm) Flatted
L - .201" (5.1mm) Dia. Locking Lever
BSHNG
Bushing Options
A2 - .280" (7.1mm) Smooth with Keyway
S2 - .350" (8.9mm) Smooth with Keyway
A2 - .280" (7.1mm) Smooth with Keyway
S2 - .350" (8.9mm) Smooth with Keyway
CMR
Contact Materials & Ratings
W - Silver; Rated 2-6A @ 125V AC & 2-3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
W - Silver; Rated 2-6A @ 125V AC & 2-3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
TRMNLS
Terminals
13 - .250" (6.35mm) Straight PC with .465" (11.8mm) Bracket
13 - .250" (6.35mm) Straight PC with .465" (11.8mm) Bracket
CPS
Optional Caps
B - For S Bat Toggle
C - Conical Cap for S Bat Toggle
B - For S Bat Toggle
C - Conical Cap for S Bat Toggle
CCLR
Cap Colors
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
OCHR
Characteristics
Download pdf