5205SLLD
NTN Corporation
Ball and roller bearing
Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ntn/ball_roller_bearings/angular_contact_bb/double_row_acbb/dracbb_llu_asmtab.prj},{NB=5205SLLD},{IDNR=},{SD=25},{D=52},{B=20.6},{R=1.0},{ORDER=5205SLLD},{CR=16.9},{COR=12.3},{CU=0.740},{CRF=1730.00},{CORF=1260},{LSG=7500},{LSO=0},{A=25.4},{MASS=0.175},{VERS=4},{ZZLLM=8500},{LLD=7500},{ZLM=11000},{DAMIN=31},{DAMAX=32},{DA=46},{RAS=1},{DA1=0},{PPATH=dracbb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
NTN Corporation
Description
Contact sealed type LLU
Bill of material
5205SLLD
SD
Inside Diameter
25
25
mm
D
Outside Diameter
52
52
mm
B
Width
20.6
20.6
mm
R
Radius
1.0
1.0
mm
ORDER
Bearing No.
5205SLLD
5205SLLD
CR
Basic load ratings
16.9
16.9
kN
COR
Basic Static Load Rating
12.3
12.3
kN
CU
Fatigue load limit
0.740
0.740
kN
LSG
Limiting speeds (Grease)
7500
7500
min^-1
A
Load center
25.4
25.4
mm