您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
M14-01XFCXX
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
14 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{numatics/in_control/frl_flexiblok/14/xfcxx14_asmtab.prj},{NB=M14-01XFCXX},{S=1.5 oz Bowl},{COMB=XFCXX = Particulate Filter, Coalescer-Regulator Combination with Guage},{T=-},{CMB2=Shut Off / Particulate Filter / Coalescer-Regulator w / Gauge},{CMB3= Particulate Filter / Coalescer-Regulator w / Gauge},{W=2.10 / 0.95},{PS=01},{DOPT=},{BOPT=},{A=7.96},{B=5.82},{C=3.36},{D=3.10},{PPATH=vfcxx14_templ.prj},{INVALID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
14 Series StockBlok / XFCXX Series - Particulate Filter, Coalescer-Regulator Combination with Guage
Bill of material
M14-01XFCXX
PN
Part Number
M14-01XFCXX
S
Series
1.5 oz Bowl
COMB
Combination
XFCXX = Particulate Filter, Coalescer-Regulator Combination with Guage
T
Threads
- = NPTF
G = G-Tap (BSPP)
R = PT (BSPT)
- = NPTF
G = G-Tap (BSPP)
R = PT (BSPT)
PS
Port Size
01 = 1/8
02 = 1/4
01 = 1/8
02 = 1/4
Inch
DOPT
Drain Options
Standard
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
Standard
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
BOPT
Bowl Options
Standard
M = Metal Bowls
Standard
M = Metal Bowls