目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapters Swivel male stud 16F63P4S
Parker
PARKER Adapters
JIS Adapters Female cone to BSPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/n_adapter/21n_jis_bspt_eins/f63mp4.prj},{NB=Adapter Gerader Einschraubstutzen 16F63P4S},{IDNR=},{ZFACTOR=1.250},{ZOOM=1.000},{ERMETO=16F63P4S},{INFO=PDF Link},{WERKSTOFF=Stahl},{T3=1},{NDRT3=33.249},{KDMT3=30.291},{T4=1},{NDRT4=33.249},{KDMT4=30.291},{D=21.000},{H1=41.000},{H2=41.000},{L=52.000},{LL=38.000},{L3=24.000},{LB=0.800},{B=16.000},{E=30.160},{A=9.000},{C=24.800},{F=26.990},{LM=25.600},{DBM=40.700},{LBM=12.300},{LMIP=3.000},{PTL=0.300},{WEIGHT=0.38426},{ERMETO2=16F63P4S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Parker
Description
F63MP4 Adapter - Swivel male stud
Bill of material
Adapters Swivel male stud 16F63P4S
ERMETO
Order code
16F63P4S
16F63P4S
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
Steel
T3
Thread BSPT
1
1
T4
Thread BSPP
1
1
D
Bore
21.000
21.000
mm
H1
HEX Body
41.000
41.000
mm
H2
HEX Nut
41.000
41.000
mm
L
Overall length
52.000
52.000
mm
LL
Length
38.000
38.000
mm
WEIGHT
Weight
0.38426
0.38426
kg