目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapter Male female thread 45° elbow 6V3P4S
Parker
PARKER Adapters
JIS Adapters Female cone to BSPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/n_adapter/21n_jis_bspt_eins/v3p4.prj},{NB=Adapter 45 Grad Winkel-Einschraubstutzen 6V3P4S},{IDNR=},{ZFACTOR=0.900},{ZOOM=0.650},{ERMETO=6V3P4S},{INFO=PDF Link},{WERKSTOFF=Stahl},{T4=3/8},{NDRT4=16.662},{KDMT4=14.950},{T3=3/8},{NDRT3=16.662},{KDMT3=14.950},{D=7.000},{L4=22.000},{L6=23.000},{TE=8.000},{Y=19.000},{LZ=14.500},{LB=0.800},{B=15.500},{C=13.440},{PTL=0.300},{WEIGHT=0.09433},{ERMETO2=6V3P4S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Parker
Description
V3P4 Adapter - Male female thread 45° elbow
Bill of material
Adapter Male female thread 45° elbow 6V3P4S
ERMETO
Order code
6V3P4S
6V3P4S
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
T4
Thread BSPP
3/8
3/8
T3
Thread BSPT
3/8
3/8
D
Bore
7.000
7.000
mm
L4
Length
22.000
22.000
mm
L6
Overall length
23.000
23.000
mm
TE
Length
8.000
8.000
mm
Y
HEX Body
19.000
19.000
mm
WEIGHT
Weight
0.09433
0.09433
kg