目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF - TEE flange Complete Part R-348TFCF
Parker
Parflange® F37
3000 PSI
Complete flange connection parts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/parflange_f37/3000psi/cfc_parts/tf_t_flansch_schliesse_3000psi_asmtab.prj},{NB=TF - T-Flansch Komplett Teil R-348TFCF},{ERMETO=R-348TFCF},{ERMETO1=TF48CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D1=73},{L1=320},{L2=160},{WEIGHT=20.65000},{PPATH=assemblies/tf_t_flansch_schliesse_asmtpl.prj},{ERMETO2=R-348TFCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Parker
Description
TF Complete Part 3000psi - TEE flange | SAE 3000/ISO 6162-1
Bill of material
TF - TEE flange Complete Part R-348TFCF
ERMETO
Order code
R-348TFCF
R-348TFCF
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated, Cr(VI)-free
Steel, zinc plated, Cr(VI)-free
BAU
Size
3
3
Inch
D1
Width
73
73
mm
L1
Width
320
320
mm
L2
Hohe
160
160
mm
WEIGHT
Weight
20.65000
20.65000
kg