目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Components, DIN 3015, part 2, 1 part 2 clamp halves RCND452
Parker
ERMETO Tube clamps
Tube clamps series C (Heavy series), DIN 3015-2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/s/03/parker_rcpd_assmtab.prj},{NB=RCND452},{ERMETO=RCND452},{BZ1=452},{INFO=PDF Link},{WERKSTOFF=Polyamid 6},{SG=4},{DB=13.000},{AD=52.0},{NW=G 1 1/2},{OD=2},{B=115},{C=90},{D=90},{E=45},{F=90},{K2=12.000},{DD1=18.000},{VERS=35},{PPATH=parker_rcpd_sbl.prj},{WEIGHT=9999.99999},{WERKSTOFFVIS=Polyamid 6},{ERMETO2=RCND452}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 350
HELP_VARIABLE
Company
Parker
Description
RC...D - Components, DIN 3015, part 2, 1 part 4 clamp halves
Bill of material
Components, DIN 3015, part 2, 1 part 2 clamp halves RCND452
ERMETO
Order code
RCND452
RCND452
mm
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Polyamide 6
Polyamide 6
SG
Clamp size
4
4
AD
Tube O.D.
52.0
52.0
mm
NW
Tube NB
G 1 1/2
G 1 1/2
OD
Tube O.D.
2
2
Zoll
B
Lenght
115
115
mm
C
Height
90
90
mm
D
Lenght
90
90
mm
E
Height
45
45
mm
F
Width
90
90
mm
WEIGHT
Weight
9999.99999
9999.99999
kg