目錄: Parker Hydraulic Pump and Power Systems Division
Created: 21.05.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
108AES10-ANN-1V-04-00
Parker Hydraulic Pump and Power Systems Division
Compact Hydraulic Power Unit - 108 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerpumps/108/108_asmtab.prj},{NB=108AES10-ANN-1V-04-00},{SERIES=108/118 Series},{PT=108},{MC=AE},{PUMPTYPE=S},{PUMPSIZE=10},{RES=A},{CTYPE=NN},{PORTS=1},{MTG=V},{UPRS=04},{DNRS=00},{CPROTECTION=},{PPATH=parts/108_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
108/118 - HPS 108/118
Bill of material
108AES10-ANN-1V-04-00
PN
Part Number
108AES10-ANN-1V-04-00
SERIES
108/118 Series
PT
Series
108 - 108 Power Unit
118 - Power Unit
108 - 108 Power Unit
118 - Power Unit
MC
Motor Selection
AE - 12 VDC Perm. Mag.
AM - 12 VDC Ser. Wnd.
BE - 24 VDC Perm. Mag.
BI - 24 CDC Ser. Wnd.
HA - 115 VAC, 1 phase
HD - 230 VAC, 1 phase
IA - 36 VDC Perm. Mag.
IC - 36 VDC Ser. Wnd.
AE - 12 VDC Perm. Mag.
AM - 12 VDC Ser. Wnd.
BE - 24 VDC Perm. Mag.
BI - 24 CDC Ser. Wnd.
HA - 115 VAC, 1 phase
HD - 230 VAC, 1 phase
IA - 36 VDC Perm. Mag.
IC - 36 VDC Ser. Wnd.
PUMPTYPE
Pump Type
S - Standard
C - Cold Temp
S - Standard
C - Cold Temp
PUMPSIZE
Pump Size
10 - .16 cc/rev (0.010 in³/rev)
19 - .31 cc/rev (.019 in³/rev)
25 - .41 cc/rev (.025 in³/rev)
32 - 0.52 cc/rev (.032 in³/rev)
10 - .16 cc/rev (0.010 in³/rev)
19 - .31 cc/rev (.019 in³/rev)
25 - .41 cc/rev (.025 in³/rev)
32 - 0.52 cc/rev (.032 in³/rev)
RES
Reservoir Size
A - 28 cubic inch (13 cu. in. usable)
B - 46 cubic inch (23 cu. in. usable)
C - 46 cubic inch (26 cu. in. usable)
D - C reservoir with Alternate Orientation
F - 122 cubic inch (82 cu. in. usable)
G - 69 cubic inch (46 cu. in. usable)
H - 1/2 gallon usable
I - 1 gallon usable
J - 1-1/2 gallon usable
P - .25 gallon usable
Q - .5 gallon usable
R - 1 gallon usable
S - .75 gallon usable
A - 28 cubic inch (13 cu. in. usable)
B - 46 cubic inch (23 cu. in. usable)
C - 46 cubic inch (26 cu. in. usable)
D - C reservoir with Alternate Orientation
F - 122 cubic inch (82 cu. in. usable)
G - 69 cubic inch (46 cu. in. usable)
H - 1/2 gallon usable
I - 1 gallon usable
J - 1-1/2 gallon usable
P - .25 gallon usable
Q - .5 gallon usable
R - 1 gallon usable
S - .75 gallon usable
CTYPE
Circuit Type
NN - Single direction (no check valve)
WW - Single direction with check valve
RR - Reversible circuit (no check valves)
LL - Reversible Locking circuit (dual POCV)
RB - Reversible circuit with Back Pressure Valve
LB - Reversible Locking circuit with Back Pressure Valve
NN - Single direction (no check valve)
WW - Single direction with check valve
RR - Reversible circuit (no check valves)
LL - Reversible Locking circuit (dual POCV)
RB - Reversible circuit with Back Pressure Valve
LB - Reversible Locking circuit with Back Pressure Valve
PORTS
Ports Size
1 - 7/16-20 (SAE-4 O-Ring)
2 - 7/16-24 (Inverse Flare)
3 - 1/8" NPSF
4 - 1/8" BSPP
1 - 7/16-20 (SAE-4 O-Ring)
2 - 7/16-24 (Inverse Flare)
3 - 1/8" NPSF
4 - 1/8" BSPP
MTG
Mounting Orientation
V - Vertical mount (motor up, reservoir down)
H - Horizontal mount (ports face up)
V - Vertical mount (motor up, reservoir down)
H - Horizontal mount (ports face up)
UPRS
Relief Valve Setting for LH (UP) port
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi
27 - 2700 psi
28 - 2800 psi
29 - 2900 psi
30 - 3000 psi
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi
27 - 2700 psi
28 - 2800 psi
29 - 2900 psi
30 - 3000 psi
DNRS
Relief Valve Setting for RH (DN) port
00 - No relief valve
00 - No relief valve
CPROTECTION
Corrosion Protection
[] - No Corrosion Protection
B - Black Anodize
[] - No Corrosion Protection
B - Black Anodize