目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
Type XE-M 156x156
Pedrotti
Mould Bases
Mold bases Serie Pedrotti – Italian standard
Type XE + M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pedrotti/portastampi/composizione_varie/tipo_xe_m/tipo_xe_m_tab.prj},{NB=Tipo XE-M 156x156 46.22.22.57.1.18+12.22.Yes},{IDNR=},{TYP=1},{PSXE=46},{PM=22},{PI=22},{D=57},{TE=1},{PF=22},{PPATH=tipo_xe_m_tpl.prj},{SMUSSI=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pedrotti
Description
Type XE-M - Type XE-M
Bill of material
Type XE-M 156x156
TYP
Identification code
156x156
156x196
156x246
156x296
156x346
196x196
196x246
196x296
196x346
196x396
196x446
246x246
246x296
246x346
246x396
246x446
246x496
296x296
296x346
296x396
296x446
296x496
296x546
346x346
346x396
346x446
346x496
346x546
346x596
346x646
346x696
396x396
396x446
396x496
396x546
396x596
396x646
396x696
446x446
446x496
446x546
446x596
446x646
446x696
156x156
156x196
156x246
156x296
156x346
196x196
196x246
196x296
196x346
196x396
196x446
246x246
246x296
246x346
246x396
246x446
246x496
296x296
296x346
296x396
296x446
296x496
296x546
346x346
346x396
346x446
346x496
346x546
346x596
346x646
346x696
396x396
396x446
396x496
396x546
396x596
396x646
396x696
446x446
446x496
446x546
446x596
446x646
446x696
PSXE
Thickness PSXE
46
56
66
76
46
56
66
76
mm
PM
Thickness PM
22.000
26.000
36.000
46.000
56.000
66.000
76.000
22.000
26.000
36.000
46.000
56.000
66.000
76.000
mm
PI
Thickness PI
22
26
36
46
56
66
76
22
26
36
46
56
66
76
mm
D
Thickness D
57
77
57
77
mm
TE
Thickness TE
18+12
18+12
mm
PF
Thickness PF
22.000
22.000
mm
SMUSSI
Yes
No
Yes
No