您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2200899
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic board base, plug-in module base element
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/18/27/01/2200899.prj},{NB=2200899},{MANUID=2200899},{BAF016=200},{BAA020=121},{AAF040=0.406},{BAB577=32.800},{AAO663=4046356715836},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=76042100},{AAO676=2200899},{DESCSHORT=Electronic housing},{DESCLONG=Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 100.5 mm, profile width (external): 121 mm, length: 200 mm, height: 121 mm, depth: 32.8 mm},{MANUTYPEDESC=HC-ALU 6-100,5 PROFILE 200},{PREVIEW=../../../_pool_/7d/2f/52723_2000_int_04.png},{INTNO=4046356715836},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAB664=aluminum}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200899 - HC-ALU 6-100,5 PROFILE 200
Bill of material
PHOENIX CONTACT 2200899
MANUID
Product number of the Manufacturer
2200899
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 100.5 mm, profile width (external): 121 mm, length: 200 mm, height: 121 mm, depth: 32.8 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-100,5 PROFILE 200
PREVIEW
Preview
INTNO
International product number
4046356715836
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
200
mm
BAA020
height
121
mm
AAF040
net weight
0.406
kg
BAB577
depth
32.800
mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356715836
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 100.5 mm, profile width (external): 121 mm, length: 200 mm, height: 121 mm, depth: 32.8 mm
AAU731
Manufacturer product family
HC-ALU 6-100,5
AAO057
Product type
HC-ALU 6-100,5 PROFILE 200
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042100
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink