您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2700134
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Optical module for signal tower
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/37/12/20/2700134.prj},{NB=2700134},{MANUID=2700134},{BAB376=70},{AAB973=24},{AAB840=24},{AAO663=4046356491266},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85318070},{AAO676=2700134},{DESCSHORT=Optical element},{DESCLONG=LED flashing beacon element, 24 V DC, double lightning, blue},{MANUTYPEDESC=PSD-S OE LED FL BU},{PREVIEW=../../../_pool_/00/3b/42055_2000_int_04.png},{INTNO=4046356491266},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Blue},{BAA097=Blue},{BAD915=DC},{BAD925=LED},{BAC426=LED flashing beacon with double flash},{AAW338=Optical element},{AAU734=LED flashing beacon element, 24 V DC, double lightning, blue},{AAO057=PSD-S OE LED FL BU},{COO=DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700134 - PSD-S OE LED FL BU
Bill of material
PHOENIX CONTACT 2700134
MANUID
Product number of the Manufacturer
2700134
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
LED flashing beacon element, 24 V DC, double lightning, blue
MANUTYPEDESC
Manufacturer Type Description
PSD-S OE LED FL BU
PREVIEW
Preview
INTNO
International product number
4046356491266
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Blue
BAA097
color of housing
Blue
BAB376
Outer diameter
70
mm
BAD915
Voltage type
DC
BAD925
Design of radiation source
LED
BAC426
Function
LED flashing beacon with double flash
AAB973
min. operating voltage with DC
24
V
AAB840
max. operating voltage with DC
24
V
AAO663
GTIN
4046356491266
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
LED flashing beacon element, 24 V DC, double lightning, blue
AAO057
Product type
PSD-S OE LED FL BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink