您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2700093
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Signal column element, connection module
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/37/12/32/2700093.prj},{NB=2700093},{MANUID=2700093},{AAO663=4046356490986},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85319000},{AAO676=2700093},{DESCSHORT=Connection element},{DESCLONG=Connection element with screw connection terminal blocks for base mounting},{MANUTYPEDESC=PSD-S CE-SM SCREW},{PREVIEW=../../../_pool_/62/b5/42070_3000_int_04.png},{INTNO=4046356490986},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{BAD290=Yes},{BAC379=Screw connection},{BAD298=No},{BAD309=No},{AAB642=No},{AAW338=Connection element},{AAU734=Connection element with screw connection terminal blocks for base mounting},{AAO057=PSD-S CE-SM SCREW},{COO=DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700093 - PSD-S CE-SM SCREW
Bill of material
PHOENIX CONTACT 2700093
MANUID
Product number of the Manufacturer
2700093
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element with screw connection terminal blocks for base mounting
MANUTYPEDESC
Manufacturer Type Description
PSD-S CE-SM SCREW
PREVIEW
Preview
INTNO
International product number
4046356490986
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD290
Assembly on floor is possible
Yes
BAC379
Connection type
Screw connection
BAD298
Pipe assembly possible
No
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4046356490986
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element with screw connection terminal blocks for base mounting
AAO057
Product type
PSD-S CE-SM SCREW
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink