您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2902966
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Optocoupler (relay)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/37/16/04/2902966.prj},{NB=2902966},{MANUID=2902966},{BAA303=0.190},{AAF040=0.037},{AAF691=18},{AAF692=4},{AAF704=19.200},{AAB460=0.050},{AAF703=28.800},{AAO663=4046356702041},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{AAO676=2902966},{DESCSHORT=Solid-state relay module},{DESCLONG=Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 18 V DC/50 mA},{MANUTYPEDESC=PLC-OSC- 24DC/ 5DC/100KHZ-G},{PREVIEW=../../../_pool_/b7/a8/122380_1000_int_04.png},{AAP798=IEC 60947-5-1},{BAD391=Yes},{BAH319=Electronic}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902966 - PLC-OSC- 24DC/ 5DC/100KHZ-G
Bill of material
PHOENIX CONTACT 2902966
MANUID
Product number of the Manufacturer
2902966
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 18 V DC/50 mA
MANUTYPEDESC
Manufacturer Type Description
PLC-OSC- 24DC/ 5DC/100KHZ-G
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.190
W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.037
kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
18
V
AAF692
min. output voltage
4
V
AAF704
min. primary voltage range
19.200
V
AAB460
Rated operating current Ie
0.050
A
AAF703
max. input voltage
28.800
V
AAO663
GTIN
4046356702041
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 18 V DC/50 mA
AAO057
Product type
PLC-OSC- 24DC/ 5DC/100KHZ-G
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356702041
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink