您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2954222
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Optocoupler (relay)
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/37/16/04/2954222.prj},{NB=2954222},{MANUID=2954222},{AAF040=0.089},{AAF691=280},{AAF692=48},{AAF704=9.600},{AAB460=3},{AAF703=14.400},{AAO663=4017918084882},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364190},{AAO676=2954222},{DESCSHORT=Solid-state relay module},{DESCLONG=Power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: 48 - 280 V AC/max. 3 A},{MANUTYPEDESC=EMG 17-OV- 12DC/240AC/3},{PREVIEW=../../../_pool_/55/03/95715_2000_int_04.png},{AAP798=IEC 60664, EN 50178},{BAD391=Yes},{BAH319=Electronic},{AAW338=Solid-state relay module}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2954222 - EMG 17-OV- 12DC/240AC/3
Bill of material
PHOENIX CONTACT 2954222
MANUID
Product number of the Manufacturer
2954222
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: 48 - 280 V AC/max. 3 A
MANUTYPEDESC
Manufacturer Type Description
EMG 17-OV- 12DC/240AC/3
PREVIEW
Preview
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.089
kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
280
V
AAF692
min. output voltage
48
V
AAF704
min. primary voltage range
9.600
V
AAB460
Rated operating current Ie
3
A
AAF703
max. input voltage
14.400
V
AAO663
GTIN
4017918084882
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: 48 - 280 V AC/max. 3 A
AAO057
Product type
EMG 17-OV- 12DC/240AC/3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918084882
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink