您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2982786
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Optocoupler (relay)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/37/16/04/2982786.prj},{NB=2982786},{MANUID=2982786},{BAA303=0.220},{AAF040=0.068},{AAF691=33},{AAF692=3},{AAF704=19.200},{AAB460=5},{AAF703=28.800},{AAO663=4046356342841},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364190},{AAO676=2982786},{DESCSHORT=Solid-state relay module},{DESCLONG=PLC-INTERFACE for output functions, consisting of PLC-BSC.../ACT basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/5 A},{MANUTYPEDESC=PLC-OSC- 24DC/ 24DC/ 5/ACT},{PREVIEW=../../../_pool_/03/69/104900_2000_int_04.png},{AAP798=IEC 60947-5-1},{BAD391=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2982786 - PLC-OSC- 24DC/ 24DC/ 5/ACT
Bill of material
PHOENIX CONTACT 2982786
MANUID
Product number of the Manufacturer
2982786
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE for output functions, consisting of PLC-BSC.../ACT basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/5 A
MANUTYPEDESC
Manufacturer Type Description
PLC-OSC- 24DC/ 24DC/ 5/ACT
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.220
W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.068
kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
33
V
AAF692
min. output voltage
3
V
AAF704
min. primary voltage range
19.200
V
AAB460
Rated operating current Ie
5
A
AAF703
max. input voltage
28.800
V
AAO663
GTIN
4046356342841
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE for output functions, consisting of PLC-BSC.../ACT basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/5 A
AAO057
Product type
PLC-OSC- 24DC/ 24DC/ 5/ACT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356342841
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink