您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3240647
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Cover for slotted cable trunking system
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/40/07/76/3240647.prj},{NB=3240647},{MANUID=3240647},{BAA018=2000},{BAC503=40},{AAO663=4046356629737},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=14},{QUANTITYINT=14},{CTN=39259020},{AAO676=3240647},{DESCSHORT=Cover profile},{DESCLONG=Cover profile, material: PVC, color: white},{MANUTYPEDESC=CD COVER 40 WH},{PREVIEW=../../../_pool_/c8/48/96292_2000_int_04.png},{INTNO=4046356629737},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=23},{BAA351=White},{BAD656=No},{AAF978=No},{AAW338=Cover profile},{AAU734=Cover for cable duct, white, width: 40 mm, length: 2000 mm},{AAO057=CD COVER 40 WH},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/3240647}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240647 - CD COVER 40 WH
Bill of material
PHOENIX CONTACT 3240647
MANUID
Product number of the Manufacturer
3240647
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover profile, material: PVC, color: white
MANUTYPEDESC
Manufacturer Type Description
CD COVER 40 WH
PREVIEW
Preview
INTNO
International product number
4046356629737
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
White
BAA018
length
2000
mm
BAD656
Without halogens
No
AAF978
current leak stable
No
BAC503
Channel width
40
mm
AAO663
GTIN
4046356629737
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, white, width: 40 mm, length: 2000 mm
AAO057
Product type
CD COVER 40 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
14
QUANTITYINT
Quantity Scale
14
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink