您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1071014
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/46/01/01/1071014.prj},{NB=1071014},{MANUID=1071014},{BAF016=22.500},{BAA020=10.600},{BAC740=0.200},{AAF726=16},{AAC820=-60},{AAC821=100},{AAF040=0.003},{BAB577=11},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{AAZ327=3.500},{AAP662=1},{AAZ332=2.600},{AAH185=8},{AAZ352=2},{AAZ354=1.100},{AAZ360=-60},{AAZ361=100},{AAZ342=45},{AAZ343=0.250},{AAZ344=0.750},{AAZ345=0.250},{AAZ346=0.750},{AAO663=4063151100810},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=80},{QUANTITYINT=80},{CTN=85369010},{AAO676=1071014},{DESCSHORT=PCB terminal block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071014 - SPTAF 1/ 6-3,5-IL-EX
Bill of material
PHOENIX CONTACT 1071014
MANUID
Product number of the Manufacturer
1071014
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 6, product range: SPTAF 1/..-IL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray
MANUTYPEDESC
Manufacturer Type Description
SPTAF 1/ 6-3,5-IL-EX
PREVIEW
Preview
INTNO
International product number
4063151100810
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
22.500
mm
BAA020
height
10.600
mm
BAC740
Min. line cross section, rigid
0.200
mm^2
AAF726
rated current
16
A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
100
°C
AAF040
net weight
0.003
kg
BAB577
depth
11
mm
BAC676
Max. line cross section, flexible
1.500
mm^2
BAC677
Max. line cross section, rigid
1.500
mm^2
BAC739
Min. line cross section, flexible
0.200
mm^2
AAC194
Type of packaging
Tablet
AAZ327
Grid dimensions 1
3.500
mm
AAP662
Number of rows
1
AAZ332
Pin length
2.600
mm
AAH185
assembly height
8
mm
AAB230
Type of connection conductor
Push-in connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ354
Recommended drill hole diameter pin
1.100
mm
AAZ356
Pin dimensions (mm)
0,75 x 0,3
BAA097
color of housing
green
AAZ360
lower limit temperature
-60
°C
AAZ361
upper limit temperature
100
°C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
16
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
45
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0.750
mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.750
mm^2
AAT149
Colour actuating element
Orange
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4063151100810
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 6, product range: SPTAF 1/..-IL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray
AAU731
Manufacturer product family
SPTAF 1/..-IL-EX
AAO057
Product type
SPTAF 1/ 6-3,5-IL-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
80
QUANTITYINT
Quantity Scale
80
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink