您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1092727
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/46/01/01/1092727.prj},{NB=1092727},{MANUID=1092727},{BAF016=23.650},{BAA020=14.500},{BAC740=0.200},{AAF726=17.500},{AAC820=-40},{AAC821=105},{AAF040=0.006},{BAB577=11.600},{BAC676=1.500},{BAC677=1.500},{BAC739=0.500},{AAZ315=250},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.810},{AAP662=1},{AAZ332=2.600},{AAH185=11.900},{AAZ352=1},{AAZ354=1.100},{AAZ360=-40},{AAZ361=105},{AAZ342=45},{AAZ343=0.250},{AAZ344=1.500},{AAZ345=0.250},{AAZ346=1.500},{AAO663=4055626905662},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=145},{QUANTITYINT=145},{CTN=85369010},{AAO676=1092727},{DESCSHORT=PCB terminal block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1092727 - SPTA-THR 1,5/ 6-3,81BDWHSOCR44
Bill of material
PHOENIX CONTACT 1092727
MANUID
Product number of the Manufacturer
1092727
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 6, product range: SPTA 1,5/..-THR, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
MANUTYPEDESC
Manufacturer Type Description
SPTA-THR 1,5/ 6-3,81BDWHSOCR44
PREVIEW
Preview
INTNO
International product number
4055626905662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
23.650
mm
BAA020
height
14.500
mm
BAC740
Min. line cross section, rigid
0.200
mm^2
AAF726
rated current
17.500
A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
LCP
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
105
°C
AAF040
net weight
0.006
kg
BAB577
depth
11.600
mm
BAC676
Max. line cross section, flexible
1.500
mm^2
BAC677
Max. line cross section, rigid
1.500
mm^2
BAC739
Min. line cross section, flexible
0.500
mm^2
AAC194
Type of packaging
Tape reel, spool
AAZ315
Rated voltage (II/2)
250
V
AAZ316
Rated voltage (III/2)
160
V
AAZ317
Rated voltage (III/3)
160
V
AAZ321
Rated surge voltage (II/2)
2.500
kV
AAZ322
Rated surge voltage (III/2)
2.500
kV
AAZ323
Rated surge voltage (III/3)
2.500
kV
AAZ327
Grid dimensions 1
3.810
mm
AAP662
Number of rows
1
AAZ332
Pin length
2.600
mm
AAH185
assembly height
11.900
mm
AAB230
Type of connection conductor
Push-in connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
1.100
mm
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
105
°C
AAZ362
MSL (Moisture Sensitivity Level)
MSL 1
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
45
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500
mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
1.500
mm^2
AAZ365
Coating conductor contact area
Tin (Sn)
AAO663
GTIN
4055626905662
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 6, product range: SPTA 1,5/..-THR, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
AAU731
Manufacturer product family
SPTA 1,5/..-THR
AAO057
Product type
SPTA-THR 1,5/ 6-3,81BDWHSOCR44
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
145
QUANTITYINT
Quantity Scale
145
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink