??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1473599 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3599
PREVIEW
REF
Reference
14-7-3599
MATERIAL
Material
steel
FINISH
Finish
raw
A
80 mm
B
16 mm
C
13 mm
D
7 mm
PIN_MATERIAL
Pin material
brass
WEIGHT
weight
90 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25410-flat-top-weld-on-steel-hinges-brass-washer.html