VBV-M329
PMA
1 PMAFIX
Polyamide thread fittings
Metric thread
VB 90 curved elbow
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/vb_90_bogenwinkel/_vbv-m638.prj},{NB=_VBV-M329},{IDNR=_VBV-M329},{BLACK=BVBV-M329},{GREY=SVBV-M329},{M=M32 x 1.5},{NW=29},{GL=15},{L=70.5},{H=93.0},{AD=44.0},{FD=40.0},{ID=23.0},{R=45.0},{SW=28},{MAT=PA 6},{INFO=click here PDF document},{RX=44.35},{RY=9.70},{ADF=29.0},{GID=25.500},{A2=42.000},{GAD=32.000},{GKD=30.200},{RD=34.500},{HV=6.200},{I=12.100},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=2.500},{LA=23.000},{E=38.500},{ET=37.000},{SVNA=43.000},{P=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
PMA
Description
VBV IP68 - Fitting
Bill of material
_VBV-M329
BLACK
Order no. black
BVBV-M329
BVBV-M329
GREY
Order no. grey
SVBV-M329
SVBV-M329
M
Metric thread
M32 x 1.5
M32 x 1.5
NW
Nominal width
29
29
GL
Thread length
15
15
mm
L
Length
70.5
70.5
mm
H
Height
93.0
93.0
mm
AD
Module Ø
44.0
44.0
mm
FD
Flange Ø
40.0
40.0
mm
ID
Clearance
23.0
23.0
mm
R
Elbow radius
45.0
45.0
mm
SW
Width across flats
28
28
mm
MAT
Plastic
PA 6
INFO
Technical data sheet
click here PDF document