目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS17350
Pneumax
Process automation technology
Serie 1700 Steel Line
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pneumax/automazione_di_processo/trattamento_aria_inox/accessories/staffa_fissaggio3.prj},{NB=SS17350},{CODE=SS17350},{A=60.000},{B=45.000},{C=20.000},{D=8.000},{E=16.500},{F=3.250},{G=5.000},{H=6.500},{L=3.000},{M=24.500},{N=20.000},{O=3.000},{P=14.500},{Q=22.000},{R=35.000},{S=22.000},{T=14.000},{U=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS17350 - Fixing bracket - Size 3
Bill of material
SS17350
CODE
Code
SS17350
A
60.000
B
45.000
C
20.000
D
8.000
E
16.500
F
3.250
G
5.000
H
6.500
L
3.000
M
24.500
N
20.000
O
3.000
P
14.500
Q
22.000
R
35.000
S
22.000
T
14.000
U
6.000