目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
040800
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art04.prj},{NB=040800},{VERSION=},{D=8},{C=7},{B=13},{L=23.30},{A=2.95},{E=11.900},{F=3.30},{G=1.8},{M=10.3},{P=10.1},{R=13},{R1=8.2},{R2=7.000},{H1=18.80},{H2=7.60},{RX=0.30},{R3=5.15},{CODEX=040800},{CODEY=3},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Pneumax
Description
ART. 04 - Elbow connector
Bill of material
040800
CODE
Code
040800
040800
VERSION
Version
MAIN SERIES
B SERIES
OT SERIES
S SERIES (on demand)
A SERIES (on demand)
MAIN SERIES
B SERIES
OT SERIES
S SERIES (on demand)
A SERIES (on demand)
D
øD
8
8
mm
PBOX
Parts in the box
50
50