目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
040800AM
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art04am.prj},{NB=040800AM},{CODE=040800AM},{VERSION=MAIN SERIES},{D=8},{D1=25},{C=7},{B=13},{L1=24},{L=22.8},{A=3.0},{E=11.864},{F=2.80},{G=1.8},{M=10.271},{P=10.1},{R=13},{R1=8.2},{R2=6.200},{H1=18.75},{H2=7.60},{LX=22.80},{R3=5.136},{CODEX=040800},{CODEY=3},{RCOL=0.000},{GCOL=0.384},{BCOL=0.000},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
ART. 04AM - Elbow connector larger pusher
Bill of material
040800AM
CODE
Code
040800AM
VERSION
Version
MAIN SERIES
D
øD
8
mm
D1
øD1
25
mm