目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
T300618P
Pneumax
Fittings
Flow regulators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pneumax/fittings/regolatori_flusso/art_t30p.prj},{NB=T300618P},{VRS=},{D=6.2},{G=1/8},{B=5.4},{L=42.8},{L1=24.30},{SW1=9},{PBOX=25},{G1=5.0},{HC1=4.0},{HC2=5.75},{HC3=4.00},{HC4=5.5},{HC5=8.0},{HD1=8.25},{HD2=1.75},{HD3=11.5},{HD4=1.50},{HD5=1.04},{HD6=0.26},{HH1=2.10},{DE1=2.10},{DE2=17.30},{EL=14.9},{VC=7.0},{VC1=9.728},{VC2=14.66},{VC3=6.75},{VC4=4.90},{VC5=2.00},{IC=4.90},{VD=7.4},{VD1=15.0},{VD2=4.1},{VD3=1.30},{VD4=0.72},{VD5=2.00},{VD6=4.5},{VD7=7.1},{CODEH=0},{V1A=6.08},{V2A=1.10},{GH1=7.7},{GR1=4.45},{GR2=3.25},{GO1=3.00},{GO2=2.70},{EX=4.0},{VC4X=0.5},{IMG1=_immagini/regolatori_di_flusso/regolatori},{CODEX=300618P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Pneumax
Description
ART. T30P - Swivel bidirectional flow regulator
Bill of material
T300618P
CODE
Code
T300618P
T300618P
VRS
Version
MAIN SERIES
B SERIES
MAIN SERIES
B SERIES
D
ØD
6.2
6.2
mm
G
1/8
1/8
mm
B
5.4
5.4
mm
L
42.8
42.8
mm
L1
24.30
24.30
mm
SW1
9
9
mm
PBOX
Parts in the Box
25