目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-S6A1B-0013-S06V-AAW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/267.prj},{NB=OCD-S6A1B-0013-S06V-AAW},{SUPPLIERPID=OCD-S6A1B-0013-S06V-AAW},{PRODUKTABBILDUNG=picture-s2-6-tc2-c2-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Solid Shaft Synchro / Standard / OD 6 mm (0.24\")},{ELECTRICAL_CONNECTION=Cable#Axial 10 m},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fs06v},{H=h0554},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-S6A1B-0013-S06V-AAW/128741401/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1315
HELP_VARIABLE
Company
Posital
Description
S06V
Bill of material
OCD-S6A1B-0013-S06V-AAW
PRODUKTABBILDUNG
Product Picture
picture-s2-6-tc2-c2-nnn.jpg
picture-s2-6-tc2-c2-nnn.jpg
SUPPLIERPID
Alternative product number
OCD-S6A1B-0013-S06V-AAW
OCD-S6A1B-0013-S06V-AAW
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 10 m
Cable#Axial 10 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet