目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UTD-IPT00-XXXXX-VRBA-5AW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/353.prj},{NB=UTD-IPT00-XXXXX-VRBA-5AW},{SUPPLIERPID=UTD-IPT00-XXXXX-VRBA-5AW},{PRODUKTABBILDUNG=picture-vx-3-cax-gx-nnn.jpg},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Blind Hollow Shaft BC OD 42-63 mm / Shaft Clamping Ring / OD 6.35 mm (1/4\")},{ELECTRICAL_CONNECTION=Cable#Axial 5 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fvrb0},{H=h0019},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UTD-IPT00-XXXXX-VRBA-5AW/324273401/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Posital
Description
VRBA
Bill of material
UTD-IPT00-XXXXX-VRBA-5AW
PRODUKTABBILDUNG
Product Picture
picture-vx-3-cax-gx-nnn.jpg
picture-vx-3-cax-gx-nnn.jpg
SUPPLIERPID
Alternative product number
UTD-IPT00-XXXXX-VRBA-5AW
UTD-IPT00-XXXXX-VRBA-5AW
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Blind Hollow Shaft BC OD 42-63 mm / Shaft Clamping Ring / OD 6.35 mm (1/4")
ELECTRICAL_CONNECTION
Cable#Axial 5 m
Cable#Axial 5 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet