目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
SMR0050-U001100-0100-P000-0000
POWER JACKS
Screw Jacks
S-Series High Performance Metric Machine Screw Jacks
50kN S-Series Machine Screw Jacks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{powerjacks/screw_jacks/s_series_hg_perf_metr_mach_scre_jack/50kn_s_ser_mac_screw_jacks/smr0050_c00_asmtab.prj},{NB=SMR0050-U001100-0100-P000-0000},{IDNR=},{PCODE1=SMR0050},{SJS=C Series},{ST=Machine Screw},{SC=Translating Screw},{C=50},{GBT=Cubic},{GBF1X=0},{GBF1=None},{GBF2X=0},{GBF2=None},{CH=192.000},{BH=145.000},{GR=1},{GRX= '1', '6:1','2', '8:1', '3', '24:1'},{LSL=1},{WST=Standard Material},{LSLX='1', '9mm - Right hand (Standard)', '2', '18mm - Right Hand', '3', '9mm - Left hand', '4', '18mm - Left Hand'},{SABH=0},{WSE=0},{S=100},{SEF=P},{GM=Base Flange},{LSM=0},{DT=None, Standard Features (tapped holes on gearbox side if present)},{MFS=Not Applicable},{LS=None},{PLS=Standard Paint, Lubricant & Seals},{POS=50},{VER=2},{PPATH=../parts/s_series_smr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
POWER JACKS
Description
SMR0050-C00 - Rotating
Bill of material
SMR0050-U001100-0100-P000-0000
PCODE
Product Code
SMR0050-U001100-0100-P000-0000
GR
Gear Ratio
6:1
8:1
24:1
6:1
8:1
24:1
LSL
Lifting Screw Lead
9mm - Right hand (Standard)
18mm - Right Hand
9mm - Left hand
18mm - Left Hand
9mm - Right hand (Standard)
18mm - Right Hand
9mm - Left hand
18mm - Left Hand
SABH
Side Adapter Bolt Holes
None
Right Hand
Left Hand
Both
None
Right Hand
Left Hand
Both
WSE
Worm Shaft Ends
Both
Left Hand Only
Right Hand Only
Both
Left Hand Only
Right Hand Only
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
SEF
Screw End Fitting
Pilot End
No Pilot End
Pilot End
No Pilot End
GM
Gearbox Mounting
Base Flange
LSM
Lifting Screw Material
Carbon Steel
Stainless Steel
Carbon Steel
Stainless Steel