您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
AQG33024HT
Promatec
Connexions
bio
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/bio/aqg33024ht_asmtab.prj},{NB=AQG33024HT},{PN=AQG33024HT},{TT=1 1/2\" Sanitary},{PPATH=aqg33012ht_asmtpl.prj},{CCOLUMN=AQG33024HT},{DCOLUMN=1 1/2\" Sanitary Genderless AseptiQuik G Connector Body},{FCOLUMN=AQG},{GCOLUMN=1},{LCOLUMN=AseptiQuik Sterile},{SCOLUMN=Silicone, platinum-cured, USP Class VI, ADCF},{TCOLUMN=NA},{VCOLUMN=34°F},{WCOLUMN=1°C},{XCOLUMN=104°F},{YCOLUMN=40°C},{AECOLUMN=Gamma, Autoclave},{AFCOLUMN= },{ANCOLUMN=Vacuum to 60 psi, 4.1 bar; Vacuum to 75 psi, 5.1 bar for 48 hours},{AYCOLUMN=Compliance},{AZCOLUMN=Compliance},{BACOLUMN=Polycarbonate (white), USP Class VI, ADCF},{BBCOLUMN=Polycarbonate (white), USP Class VI, ADCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Promatec
Description
AQG33024HT - 1 1/2" Sanitary Genderless AseptiQuik G Connector Body
Bill of material
AQG33024HT
PN
Part No.
AQG33024HT
TT
Termination Type
1 1/2" Sanitary
CCOLUMN
Product Number
AQG33024HT
DCOLUMN
Product Name
1 1/2" Sanitary Genderless AseptiQuik G Connector Body
FCOLUMN
CPC Series
AQG
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
AseptiQuik Sterile
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
34°F
WCOLUMN
CPC Low
1°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, Autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar; Vacuum to 75 psi, 5.1 bar for 48 hours
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Polycarbonate (white), USP Class VI, ADCF
BBCOLUMN
Color
Polycarbonate (white), USP Class VI, ADCF
BCCOLUMN
Termination Sizes
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
BECOLUMN
Others
Main housing components: Polycarbonate (white), USP Class VI, ADCF Tabs and caps: Polycarbonate (white), USP Class VI, ADCF Seals: Silicone (clear), platinump-cured, USP Class VI, ADCF Membrane: Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker