您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
AQGSTC2331000HT
Promatec
Connexions
bio
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/bio/aqgstc2331000ht_asmtab.prj},{NB=AQGSTC2331000HT},{PN=AQGSTC2331000HT},{NO=3},{N=1},{DD=0.33700},{L1=1.02000},{L2=0.68500},{L3=0.50000},{L4=0.18000},{L5=0.14000},{L6=0.14500},{DD1=0.980},{DD2=0.770},{DD3=0.580},{RR1=0.040},{DD4=0.512},{LL1=0.161},{D1=0.87600},{D2=0.64000},{D3=0.43750},{D4=0.72000},{D5=0.62000},{R1=0.03000},{X=0.87000},{Y=0.07200},{R2=0.25000},{L7=0.14400},{L8=0.66000},{D6=0.65000},{D7=0.72500},{L9=0.05000},{A1=0.75000},{A2=0.34000},{A3=1.06000},{A4=0.92000},{A5=0.18742},{R3=0.50000},{R4=0.15000},{A6=0.17800},{A7=0.13800},{A8=0.80800},{B1=1.00000},{B2=0.04500},{B3=0.68600},{R5=0.35000},{R6=0.34200},{B4=0.80000},{B6=0.40000},{B7=0.73800},{C1=4.17000},{C2=0.60200},{C3=2.49200},{C4=0.14500},{C5=0.03500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Promatec
Description
AQGSTC2331000HT - Steam Thru II Connection
Bill of material
AQGSTC2331000HT
PN
Part No.
AQGSTC2331000HT
TT
Termination Type
3/4 x 1-1/2 Sanitary x 3/4 HB
CCOLUMN
Product Number
AQGSTC2331000HT
DCOLUMN
Product Name
1-1/2" Sanitary AseptiQuik G STC - High Temperature
FCOLUMN
CPC Series
AseptiQuik STC Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Steam Thru - Natural Polysulfone; AseptiQuick- White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
Natural Polysulfone
BDCOLUMN
NA
BECOLUMN
White Polycarbonate Cap,Polyethersulfone Membrane,White Nylon Clamp & PTFE Slider.
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note