您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
NS4D40004
Promatec
Connexions
medicale
ns4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/ns4/ns4d40006_asmtab.prj},{NB=NS4D40004},{PN=NS4D40004},{BZE=0.2270},{DMAJ=0.3750},{DMIN=0.4330},{NG=0.4020},{R=0.010},{L1=1.498},{L2=0.040},{L22=0.085},{L3=0.095},{L4=0.403},{L5=0.138},{L6=0.167},{L7=0.655},{D1=1.170},{D2=0.545},{D3=0.446},{D4=0.000},{D5=0.443},{D6=0.343},{D7=0.070},{D8=0.215},{A1=0.427},{A2=0.270},{R1=0.050},{A3=0.509},{A4=0.243},{R2=0.030},{D9=0.209},{L9=0.010},{W=0.750},{WD=0.820},{B1=0.685},{B2=0.010},{B3=0.155},{B4=0.400},{B5=1.723},{B6=0.365},{R3=0.060},{B7=1.724},{B8=0.235},{R4=0.060},{B9=0.195},{B10=0.263},{D10=0.741},{D11=0.300},{D12=0.220},{C1=0.250},{C2=0.260},{C3=0.140},{C4=0.270},{C5=0.050},{C6=0.006},{E1=0.600},{E2=0.290},{E3=0.250},{E4=0.540},{E5=0.380},{E6=0.460},{W1=0.563}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
NS4D40004, NS4D40006 - Panel Mount - Ferruless Polytube Fitting PTF
Bill of material
NS4D40004
PN
Part No. (Shutoff)
NS4D40004
NS4D40004
OD
Tubing Size OD
1/4
1/4
Inch
ID
Tubing Size ID
-
-
Inch
ODM
Tubing Size OD
-
-
mm
IDM
Tubing Size ID
-
-
mm
CCOLUMN
Product Number
NS4D40004
NS4D40004
DCOLUMN
Product Name
1/4" PTF Valved Panel Mount Coupling Insert
1/4" PTF Valved Panel Mount Coupling Insert
FCOLUMN
CPC Series
NS4
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
<br> <0.10 cc per disconnect<br> 0.26cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Glass filled Gray Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
NA
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note