您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
PLQ4D47004BLU
Promatec
Connexions
medicale
plq2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/plq2/plq_4d47004.prj},{NB=PLQ4D47004BLU},{PN=PLQ4D47004BLU},{GCOLUMN=10},{L1=2.110},{LL=0.380},{DD3=0.241},{THD=13.157},{W=0.810},{RR=0.050},{O=0.080},{CCOLUMN=PLQ4D47004BLU},{DCOLUMN=Everis G 1/4 Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue},{FCOLUMN=PLQ},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=to 185°F},{YCOLUMN=to 835°C},{AFCOLUMN=<br> <0.015 cc per disconnect at 0 psi<br> <0.063 cc per disconnect rated at 120 psi<br> <0.063 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=Compilance},{AZCOLUMN=Compilance},{BACOLUMN=Compilance},{BBCOLUMN=Polyphenylsulfone/PPSU - Black, Transparent}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
PLQ4D47004 - Everis G 1/4 Thread/BSPP Valved Liquid Cooling Connector Insert
Bill of material
PLQ4D47004BLU
PN
Part Number
PLQ4D47004BLU
PLQ4D47004BLU
CCOLUMN
Product Number
PLQ4D47004BLU
PLQ4D47004BLU
DCOLUMN
Product Name
Everis G 1/4 Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue
Everis G 1/4 Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue
FCOLUMN
CPS Series
PLQ
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
to 185°F
YCOLUMN
CPC High C
to 835°C
to 835°C
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compilance
AZCOLUMN
RoHS
Compilance
BBCOLUMN
Main Components
Polyphenylsulfone/PPSU - Black, Transparent