目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
BRSS25x26
PlaSteel
Ranco
Guiding items for Moulds
Ball bearing guiding items
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/ball_bearing_guiding_items/brss_asmtab.prj},{NB=BRSS25x26},{COD=BRSS},{VER=S},{DD=25},{L=35},{D=40},{L1=26},{L2=20},{L3=6},{L4=9},{D2=45},{SP=3},{NL=8},{PPATH=../ball_bearing_guiding_items/brss_asmtpl.prj},{MAT=Sleeve in TEMPERED-BRASS cage},{HD=HRC 60},{ESECUZIONE=Hardening}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
PlaSteel
Description
BRSS - Enhandled ball buschings
Bill of material
BRSS25x26
COD
Code
BRSS
DD
d
25
25
mm
L
Length L
35
35
mm
D
40
40
mm
L1
Length L1
26
26
mm
L2
Length L2
20
20
mm
L3
Length L3
6
6
mm
L4
9
9
mm
D2
45
45
mm
SP
Spheres Ø
3
3
mm
NL
No Lines
8
8
MAT
Material
Sleeve in TEMPERED-BRASS cage
HD
Hardness
HRC 60
ESECUZIONE
Treatment
Hardening