目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0262-04-0004
PlaSteel
Ranco
Guiding items for Die Sets
Ball bearing guidings ISO standard
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/ball_bearing_guidings_iso_standard/r0262.prj},{NB=R0262-04-0004},{COD=R0262-04-0004},{D=32.000},{D1=40.000},{D2=48.000},{D3=56.000},{D4=53.000},{D5=67.000},{D6=79.700},{L=80.000},{L1=69.000},{L2=37.000},{L3=32.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
PlaSteel
Description
R0262 - Demountable ball bearing guide bush (ISO 9448-7/DIN 9831) - R2081.49
Bill of material
R0262-04-0004
COD
Code
R0262-04-0004
R0262-04-0004
D
32.000
32.000
mm
D1
40.000
40.000
mm
D2
js4
48.000
48.000
mm
D3
56.000
56.000
mm
D4
53.000
53.000
mm
D5
67.000
67.000
mm
D6
79.700
79.700
mm
L
Length L
80.000
80.000
mm
L1
Length L1
69.000
69.000
mm
L2
Length L2
37.000
37.000
mm
L3
Length L3
32.000
32.000
mm