目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0180-02-0016
PlaSteel
Ranco
Standard Items for Die Sets
Die and bushes for punches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/standard_items_for_die_sets/die_and_bushes_for_punches/r0180.prj},{NB=R0180-02-0016},{COD=R0180-02-0016},{D=1.200},{D1=13.000},{D2=8.000},{D3=16.000},{L=25.000},{L1=5.000},{MAT=HSS},{HD=HRC 63-71},{TR=Tempra sottovuoto}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
PlaSteel
Description
R0180 - Pre-bored die ISO 8977 B - RAISO8977B
Bill of material
R0180-02-0016
COD
Code
R0180-02-0016
R0180-02-0016
D
1.200
1.200
mm
D1
13.000
13.000
mm
D2
8.000
8.000
mm
D3
16.000
16.000
mm
L
Length L
25.000
25.000
mm
L1
5.000
5.000
mm
MAT
Material
HSS
HD
Hardness
HRC 63-71
HRC 63-71
TR
Thermic treatment
Vacuum hardening