目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0608-02-0034
PlaSteel
Ranco
Standard Items for Die Sets
Die and bushes for punches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/standard_items_for_die_sets/die_and_bushes_for_punches/r0608.prj},{NB=R0608-02-0034},{COD=R0608-02-0034},{D=20.000},{D1=1.600},{D2=12.000},{L=32.000},{L1=5.000},{MAT='Acciaio A2','HRC 58-60'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
Company
PlaSteel
Description
R0608 - Headed button blank press fit with counter bore relief - RIB
Bill of material
R0608-02-0034
COD
Code
R0608-02-0034
R0608-02-0034
D
20.000
20.000
mm
D1
1.600
1.600
mm
D2
12.000
12.000
mm
L
Length L
32.000
32.000
mm
L1
5.000
5.000
mm
MAT
'Acciaio A2','HRC 58-60'