目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0146-01-0001
PlaSteel
Ranco
Standard Parts for Moulds
Air valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/air_valves/r0146.prj},{NB=R0146-01-0001},{COD=R0146-01-0001},{D=8.000},{D1=6.000},{K=5.000},{L=16.000},{L1=8.000},{MAT=1.0570/Ampcoloy 940},{TEMPMAX=250.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
PlaSteel
Description
R0146 - Valvole per laria - R491
Bill of material
R0146-01-0001
COD
Code
R0146-01-0001
R0146-01-0001
D
8.000
8.000
mm
D1
6.000
6.000
mm
K
5.000
5.000
mm
L
Length L
16.000
16.000
mm
L1
Length L1
8.000
8.000
mm
MAT
Material
1.0570/Ampcoloy 940
TEMPMAX
Temperature max
250.000
mm