目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0136-01-0009
PlaSteel
Ranco
Standard Parts for Moulds
sprue_bushes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/sprue_bushes/r0136.prj},{NB=R0136-01-0009},{COD=R0136-01-0009},{D=18.000},{D1=6.000},{D2=22.000},{D3=6.500},{L=46.000},{L1=22.000},{L2=7.000},{MAT=12.826},{HD=ca. 54 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
PlaSteel
Description
R0136 - Sprue puller insert - N40
Bill of material
R0136-01-0009
COD
Code
R0136-01-0009
R0136-01-0009
D
18.000
18.000
mm
D1
d
6.000
6.000
mm
D2
d2
22.000
22.000
mm
D3
d3
6.500
6.500
mm
L
Length L
46.000
46.000
mm
L1
l
22.000
22.000
mm
L2
l1
7.000
7.000
mm
MAT
Material
12.826
mm
HD
Hardness
ca. 54 HRC