目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
PD15-396x446x27-1730
PlaSteel
Tecnostar
Plates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ranco/tecnostar/piastre/pd15.prj},{NB=PD15-396x446x27-1730},{TIPO=PD15},{BCOD=346},{B=396.000},{L=446.000},{LCOD=446},{S=27},{SX=27},{L1=374.000},{L2=280.000},{B1=274.000},{D=42.000},{D1=17.000},{DF=25.000},{S1=17.000},{FB=17.500},{FL=17.500},{MAT=1730}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
PlaSteel
Description
PD15 - Clamp plate width salient
Bill of material
PD15-396x446x27-1730
SERIE
346x446
346x446
LCOD
446
446
S
Spessore Piastra
27
27
mm
MAT
Materiale
1730