目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPS20 + RPS20 USS20 3MM (43)
RCM
PRECISION COMPONENTS
RHINO
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/uss_asmtab.prj},{NB=BPS20 + RPS20 USS20 3MM (43)},{D=20.000},{L=43},{LX=43,52,63,72},{E=33.000},{D1=36.000},{H=3.000},{T=7.000},{R=20.500},{L1=34.800},{CODE1=BPS20},{CODE2=RPS20},{CODEX=USS20},{N=3MM},{PPATH=uss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
USS - URETHANE STRIPPING SYSTEM
Bill of material
BPS20 + RPS20 USS20 3MM (43)
D
20.000
20.000
L
43.000
52.000
63.000
72.000
43.000
52.000
63.000
72.000
E
33.000
33.000
mm
D1
36.000
36.000
mm
H
3.000
3.000
mm
T
7.000
7.000
mm
NX
Forza
2900
2900
mm
R
20.500
20.500
mm
L1
34.800
34.800
mm
CODE1
BPS Code
BPS20
BPS20
mm
CODE2
RPS Code
RPS20
RPS20
mm
CODE
USS Code
BPS20 + RPS20 USS20
BPS20 + RPS20 USS20
mm
CODEX
USS20
USS20
mm
N
3MM
6MM
9MM
3MM
6MM
9MM
mm