目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Conical guide pillar DIN 9825/ISO 9182-4 38X125
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS ISO
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/guide_scorrimenti/colonne_iso/cti_iso_9182_4.prj},{NB=CTI91824.38X125(60)},{CODE=CTI91824.38X125},{L2=60},{L2X=47,60},{L3=48},{L=156},{M=M8},{MNDM=8},{D1=38},{DD1X=38,40},{L1=125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 204
HELP_VARIABLE
Company
RCM
Description
CTI91824 - Conical guide pillar DIN 9825/ISO 9182-4
Bill of material
Conical guide pillar DIN 9825/ISO 9182-4 38X125
CODE
Code
CTI91824.38X125
CTI91824.38X125
DESCRIPTION
Description
Conical guide pillar DIN 9825/ISO 9182-4 38X125
Conical guide pillar DIN 9825/ISO 9182-4 38X125
L2
60
60
mm
L3
48
48
mm
L
156
156
mm
M
M8
M8
D1
d1
38
38
mm
L1
125
125
mm
CODEX
Conical guide pillar DIN 9825/ISO 9182-4 38X125X60
Conical guide pillar DIN 9825/ISO 9182-4 38X125X60