目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 301. 18 x 25 x 75
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_301.prj},{NB=BBG301.018025075},{CODE=BBG301.018025075},{D=18},{D1=25},{L=75},{D2=30},{L1=69},{L2=6},{L3=45},{L3X=45},{FORM=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
RCM
Description
BBG 301 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
Bill of material
BBG 301. 18 x 25 x 75
CODE
Code
BBG301.018025075
BBG301.018025075
D
18
18
mm
D1
25
25
mm
L
75
75
mm
D2
30
30
mm
L1
69
69
mm
L2
6
6
mm
L3
45
45
L3X
45
45
mm
FORM
A
A