目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG110. 160 x 50 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_110_a.prj},{NB=PBG110.016005020},{CODE=PBG110.016005020},{W=160},{L=50},{T=20},{W1=20},{W2=80},{W3=140},{W3X=140},{L1=15},{L2=25},{L2X=25},{L3=35},{L3X=35.0},{T1=14},{D=20},{D1=13.5},{FORM=B},{HOLES=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
RCM
Description
PBG110 a - Bronze sliding plate with graphite inserts
Bill of material
PBG110. 160 x 50 x 20
CODE
Code
PBG110.016005020
PBG110.016005020
W
160
160
mm
L
50
50
mm
T
20
20
mm
W1
20
mm
W2
80
80
mm
W3
140
140
mm
W3X
140
140
mm
L1
15
15
mm
L2
25
25
mm
L2X
25
25
mm
L3
35
35
mm
L3X
35.0
35.0
mm
T1
14
14
mm
D
20
20
mm
D1
13.5
13.5
mm
FORM
Form
B
B
HOLES
Holes
3
3