目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFAA 0910-B
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
Removable Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/with_moving/a_2pmf_base_m.prj},{NB=PFAA 0910-B},{CODE=EB505403},{CODICE=PFAA 0910},{L=450},{M=350},{E1A=182.5},{E1B=181.5},{E2A=132.5},{E2B=132.5},{D=48},{CODE2=200},{CODE3=A},{F=40},{G=40},{M1=8},{PF=16},{V=30.5},{XX=40},{MAT=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 81
HELP_VARIABLE
Company
RCM
Description
PFAA - B - Lower plate / M
Bill of material
PFAA 0910-B
CODICE
Code
PFAA 0910
PFAA 0910
L
450
450
mm
M
350
350
mm
E1A
182.5
182.5
mm
E1B
181.5
181.5
mm
E2A
132.5
132.5
mm
E2B
132.5
132.5
mm
D
48
48
mm
F
40
40
mm
G
40
40
mm
MAT
Material
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled