目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFAA 1270-C
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
Removable Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/with_moving/a_2pmf_cover_m.prj},{NB=PFAA 1270-C},{CODE=EC507804},{CODICE=PFAA 1270},{L=700},{M=500},{E1A=300.0},{E1B=299.0},{E2A=200.0},{E2B=202.0},{E=48},{G=50},{B=65},{M1=8},{PF=16.000},{W=44.500},{XX=64},{DESC2=Piastra Capp. ESTR A 696x496x46 c50},{MAT=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
Company
RCM
Description
PFAA - C - Upper plate / M
Bill of material
PFAA 1270-C
CODICE
Code
PFAA 1270
PFAA 1270
L
700
700
mm
M
500
500
mm
E1A
300.0
300.0
mm
E1B
299.0
299.0
mm
E2A
200.0
200.0
mm
E2B
202.0
202.0
mm
E
48
48
mm
F
50
50
mm
G
50
50
mm
MAT
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled