目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFRA 0650-B
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
Removable Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/with_moving/r_2pmf_base_m.prj},{NB=PFRA 0650-B},{CODICE=PFRA 0650},{CODE=EB684804},{L=350},{M=300},{D=48},{K=237.500},{N=225.000},{E1A=132.5},{E1B=132.5},{E2A=107.5},{E2B=107.5},{F=40},{E1X=262},{E3X=40.5},{M1=8},{PF=16},{V=30.5},{XX=41},{MAT=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 87
HELP_VARIABLE
Company
RCM
Description
PFRA - B - Lower plate / M
Bill of material
PFRA 0650-B
CODICE
Codice
PFRA 0650
PFRA 0650
L
350
350
mm
M
300
300
mm
D
48
48
mm
E1A
132.5
132.5
mm
E2A
107.5
107.5
mm
M1
8
8
mm
MAT
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled