目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
C8000503035
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
ROTATING EYE BOLT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_orientabili/c800.prj},{NB=C8000503035},{CA=C8000503035},{DESY=Ton 5,3 M30x35},{CODE=C8000503035},{SIZE=M30},{M=30},{L=35},{P=3.500},{WLL=5.30},{A=45},{B=22},{C=65},{E=80},{H=165},{SW=65},{D1=75},{WEIGHT=2230}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
RCM
Description
C800 - Rotating eyebolt with ring
Bill of material
C8000503035
CA
Autmotiv Code
C8000503035
C8000503035
DES
Description
ROTATING EYEBOLT WITH RING Ton 5,3 M30x35
ROTATING EYEBOLT WITH RING Ton 5,3 M30x35
SIZE
Nominal size
M30
M30
mm
L
35
35
mm
WLL
Working load limit
5.30
5.30
t
A
45
45
mm
B
22
22
mm
C
65
65
mm
E
80
80
mm
H
165
165
mm
SW
65
65
mm
D1
75
75
mm
WEIGHT
Weight
2230
2230
g