目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.10.40
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_10.prj},{NB=B02.10.40},{CA=B2 5601 11 2168396},{DES=PERNO BMW KG.5000 Ø40X225},{TYPE=PRSL - BMW - MERCEDES-BENZ},{CODE=PRSL - 05040225},{CODE1=2 168 396},{CODE2=B8 2002 0370694},{ML=5000},{MDW=10000},{B=80},{D=42},{D1=40},{D2=50},{E1=80},{L=225},{L1=225},{L2=10},{S=180},{S1=50},{MAT=CK45},{VER=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
B02.10 - Lifting pin VDI 3366
Bill of material
B02.10.40
CA
Automotiv Code
B2 5601 11 2168396
B2 5601 11 2168396
DES
Description
LIFTING PIN BMW KG.5000 Ø40X225
LIFTING PIN BMW KG.5000 Ø40X225
ML
Max Load
5000
5000
kg
MDW
Max Die Weight
10000
10000
kg
B
80
80
mm
D
42
42
mm
D1
40
40
mm
D2
50
50
mm
E1
80
80
mm
L
225
225
mm
L1
225
225
mm
L2
10
10
mm
S
180
180
mm
S1
50
50
mm
MAT
Material
CK45
CK45